The N7026A is a wide-band, DC to 150 MHz, clamp-on active current probe. This high bandwidth, high sensitivity (1V/A), and low noise probe enables you to achieve a high degree of precision even while measuring very low-current waveforms.
It can connect directly to a Keysight InfiniiVision or Infiniium oscilloscope that has 1 MΩ AutoProbe connector. The oscilloscope's AutoProbe interface provides the probe power, probe offset, and auto configuration of probe type and attenuation setting on connection.
The probe also comes with an external power supply adapter that allows you to use this probe to measure large amplitude currents (upto +/-30ARMS).
Key Features
Always refer to the N7026A user's guide for a complete description of the following characteristics and specifications.
- Wide bandwidth: DC to 150 MHz
- Provision of using an external power supply to measure large amplitude currents
- Overload protection
- Auto demagnetization (degauss) and calibration removes any residual magnetism and unwanted DC offset in the probe
- Compatible with high impedance AutoProbe interface
- Operates in low-sensitivity as well as high-sensitivity modes
Links to PDF Documents
Compatibility
| Oscilloscope Series | Compatible |
|---|---|
| HD3-Series | ♦ |
| EXR-Series | ♦ |
| MXR-Series | ♦ |
| S-Series | ♦ |
| 9000 H-Series | ♦ |
| 9000 Series | ♦ |
| 6000 X-Series | ♦ |
| 4000 X-Series | ♦ |
| 3000 X/T-Series | ♦ |